
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).
Unit of Measure
Specifications
| Dimensional Data
| Dimensional Data of Related Coupling
| Performance Data of Related Coupling
| Spacer Assembly Contains
| Notes
Specifications
Description |
N/A RRS090/095-SPCR ASSY-BSE=5" |
Hub Style |
N/A 1 |
Coupling Type |
N/A Jaw |
Material |
N/A Buna-N |
Insert Style |
N/A Wrap Type |
Color |
N/A Black |
Weight |
N/A 1.00 lb |
Dimensional Data
Height |
N/A 2.500 in |
Depth |
N/A 5.00 in |
Width |
N/A 2.500 in |
Cubic inches |
N/A 31.25000 in³ |
Dimensional Data of Related Coupling
Coupling Size |
N/A RRS090, RRS095 |
Outside Diameter |
N/A 2.500 in63.50 mm |
Dimension CD |
N/A 2.500 in63.50 mm |
Dimension CL |
N/A 0.090 in2.29 mm |
Spacer Length (Dimension S) |
N/A 5.000 in127.00 mm |
Dimension SL |
N/A 0.430 in10.92 mm |
Performance Data of Related Coupling
Normal Temperature Range |
N/A -40 to 212 ºF |
Nominal Torque |
N/A 144 to 194 in·lb |