
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- **High Speed Disc Packs are required for higher speed (balanced) disc coupling applications.**
Using advanced design techniques, implementation of Finite Element Analysis, and extensive testing of materials, Lovejoy has developed an innovative disc pack profile design revolutionary to traditional disc pack designs found in the market. This disc pack can accommodate 1/2° to 1-1/2° of angular misalignment, and is used in all Lovejoy disc coupling products.
Lovejoy disc packs are manufactured using high grade stainless steel (AISI-301), ensuring high strength, high endurance to fatigue, and resistance to most environmental conditions.
Lovejoy disc couplings utilize unitized disc packs with 4, 6 or 8 bolt designs. While the 8 bolt design can transmit greater torque than the 6 or 4 bolt design, it is not able to accommodate as much angular misalignment.
Unit of Measure
Specifications
Description |
N/A 202-6-HS DISC PACK KIT |
Coupling Size |
N/A 202-6 |
Hub Style |
N/A Standard |
Type |
N/A Disc Pack Kits |
Material |
N/A Steel/Stainless Steel |
Application |
N/A High Speed Disc Pack |
Number of Pieces |
N/A 13 |
Weight |
N/A 3.09 lb |
Coupling Type |
N/A Disc |
Dimensional Data
Width |
N/A 12.000 in |
Height |
N/A 9.000 in |
Depth |
N/A 1.00 in |
Cubic inches |
N/A 108.00000 in³ |
Performance Data of Related Coupling
Nominal Torque |
N/A 40700 in·lb4600 N·m |
Max. Torque |
N/A 81400 in·lb9200 N·m |
Axial Misalignment (+-D Ka) for couplings with TWO disc packs |
N/A 0.15 in3.8 mm |
Max. Angular Misalignment (per single disc pack) |
N/A 1 º |
Torsional Stiffness x 10^6 (of one disc pack) |
N/A 13.3 in·lb/rad1.50 Nm/rad |
Rated Power at 100 rpm |
N/A 64.6 hp48.2 kW |