
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The SU Type coupling has a single flex plane, and is comprised of a single disc pack kit with two hubs. It is suitable for angular and axial misalignment only. Two SU couplings are often combined with a shaft to make a floating shaft coupling. The shaft can be hollow for long light weight floating shaft couplings.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Specifications
Description |
N/A SU185-6-CP-2.1265X2.2515-BSE=0.551 |
Bore Size |
N/A 2.1265 & 2.2515 in |
Hub Style |
N/A Standard |
Type |
N/A Disc Coupling |
Material |
N/A Steel |
Style |
N/A Bored |
Weight |
N/A 28.30 lb |
Color |
N/A Metallic |
Coupling Series |
N/A SU-6 |
Coupling Type |
N/A Disc |
Dimensional Data
Size |
N/A 185-6 |
Keyway Size (W x D) |
N/A 1/2 x 1/4 Both Ends in |
Set Screw Style Coupling Size (Dimension T) |
N/A 1/2-13 & 3/8-16 |
Length thru Bore |
N/A 3.150 in80.01 mm |
Dimension FD |
N/A 7.280 in185.00 mm |
Overall Length |
N/A 6.850 in174.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 3.13 in80 mm |
Dimension HD |
N/A 4.41 in112 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.551 in14.00 mm |
Cubic inches |
N/A 363.03904 in³ |
Performance Data
Temperature |
N/A -40 to 450 ºF |
Nominal Torque |
N/A 29200 in·lb |
Max. Torque |
N/A 58400 in·lb |
Max. Speed (Unbalanced) |
N/A 4200 rpm |
Max. Speed (Balanced) |
N/A 10500 rpm |
Max. Angular Misalignment |
N/A 1.50 º |
Torsional Stiffness x 10^6 (of one disc pack) |
N/A 11.50 in·lb/rad |
Rated Power at 100 rpm |
N/A 46.30 hp34.50 kW |