
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The SU Type coupling has a single flex plane, and is comprised of a single disc pack kit with two hubs. It is suitable for angular and axial misalignment only. Two SU couplings are often combined with a shaft to make a floating shaft coupling. The shaft can be hollow for long light weight floating shaft couplings.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Specifications
Description |
N/A SU110-6-CP-1.625X1.625-BSE=0.331-SSBE |
Bore Size |
N/A 1.626 & 1.626 in |
Hub Style |
N/A Standard |
Type |
N/A Disc Coupling |
Material |
N/A Steel |
Style |
N/A Bored |
Weight |
N/A 8.86 lb |
Color |
N/A Metallic |
Coupling Series |
N/A SU-6 |
Coupling Type |
N/A Disc |
Dimensional Data
Size |
N/A 110-6 |
Keyway Size (W x D) |
N/A 3/8 x 3/16 Both Ends in |
Set Screw Style Coupling Size (Dimension T) |
N/A 1/4-20 Both Ends |
Length thru Bore |
N/A 1.97 in50.04 mm |
Dimension FD |
N/A 4.330 in110.00 mm |
Overall Length |
N/A 4.270 in108 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.810 in46.00 mm |
Dimension HD |
N/A 2.560 in65.00 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.331 in8.40 mm |
Cubic inches |
N/A 80.05780 in³ |
Performance Data
Temperature |
N/A -40 to 450 ºF |
Nominal Torque |
N/A 5100 in·lb |
Max. Torque |
N/A 10200 in·lb |
Max. Speed (Unbalanced) |
N/A 7200 rpm |
Max. Speed (Balanced) |
N/A 18000 rpm |
Max. Angular Misalignment |
N/A 1.50 º |
Torsional Stiffness x 10^6 (of one disc pack) |
N/A 3.4 in·lb/rad |
Rated Power at 100 rpm |
N/A 8 hp6 kW |