
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The SX Type is the standard coupling type that includes two hubs, a stock length spacer designed to meet industry standard lengths, and two unitized disc packs. The coupling has two flex planes, one at each disc pack, allowing this coupling to accommodate parallel, angular, and axial misalignment with specified limits. The coupling is available in 4, 6, and 8 bolt designs and bore sizes up to 13 inches (330mm) on the largest size. Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications. The SX coupling can be fitted with overload bushings to protect the disc packs in over torque conditions and can act as an anti-flail device. SX couplings are assembled at the time of installation on the equipment where the coupling will be in service.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Specifications
Description |
N/A SX158-6-CP-RSBXRSB-BSE=4.875 |
Hub Style |
N/A Standard |
Type |
N/A Disc Coupling |
Material |
N/A Steel |
Style |
N/A Unbored |
Weight |
N/A 30.56 lb |
Color |
N/A Metallic |
Bore Type |
N/A Rough Stock Bore x Rough Stock Bore |
Connection Type A x B |
N/A Rough Stock Bore x Rough Stock Bore |
Coupling Series |
N/A SX-6 |
Coupling Type |
N/A Disc |
Dimensional Data
Size |
N/A 158-6 |
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Keyway Sizes (W x D) |
N/A No Keyway |
Length thru Bore |
N/A 2.76 in70.1 mm |
Dimension FD |
N/A 6.220 in158.00 mm |
Overall Length |
N/A 10.400 in264.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.760 in70.00 mm |
Dimension HD |
N/A 3.860 in98.00 mm |
Dimension PW |
N/A 0.441 in11.20 mm |
Dimension S |
N/A 4.000 in102.00 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 4.875 in123.83 mm |
Cubic inches |
N/A 402.35936 in³ |
Performance Data
Temperature |
N/A -40 to 450 ºF |
Nominal Torque |
N/A 17700 in·lb |
Max. Torque |
N/A 35400 in·lb |
Max. Speed (Unbalanced) |
N/A 4920 rpm |
Max. Speed (Balanced) |
N/A 12300 rpm |
Axial Misalignment (+-D Ka) for couplings with TWO disc packs |
N/A 0.122 in3.1 mm |
Max. Angular Misalignment (per single disc pack) |
N/A 1.50 º |
Torsional Stiffness x 10^6 (of one disc pack) |
N/A 5.8 in·lb/rad |
Rated Power at 100 rpm |
N/A 28.2 hp21 kW |
Rated HP at 875 rpm (Standard Motor) |
N/A 28.2 hp |
Rated HP at 1,150 rpm (Standard Motor) |
N/A 28.2 hp |
Rated HP at 1,750 rpm (Standard Motor) |
N/A 28.2 hp |
Rated HP at 3,500 rpm (Standard Motor) |
N/A 28.2 hp |
Features
Features |
N/A
|