
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The SX Type is the standard coupling type that includes two hubs, a stock length spacer designed to meet industry standard lengths, and two unitized disc packs. The coupling has two flex planes, one at each disc pack, allowing this coupling to accommodate parallel, angular, and axial misalignment with specified limits. The coupling is available in 4, 6, and 8 bolt designs and bore sizes up to 13 inches (330mm) on the largest size. Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications. The SX coupling can be fitted with overload bushings to protect the disc packs in over torque conditions and can act as an anti-flail device. SX couplings are assembled at the time of installation on the equipment where the coupling will be in service.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Specifications
Description |
N/A SX132-6-CP-1-1/4X1-1/4-BSE=4.25 |
Bore Size |
N/A 1.250 & 1.250 in |
Hub Style |
N/A Standard |
Type |
N/A Disc Coupling |
Material |
N/A Steel |
Style |
N/A Bored |
Weight |
N/A 16.85 lb |
Color |
N/A Metallic |
Connection Type A x B |
N/A 0.102 in2.60 mm |
Coupling Series |
N/A SX-6 |
Coupling Type |
N/A Disc |
Dimensional Data
Size |
N/A 132-6 |
Hub 1 Keyway (W x D) |
N/A 1/4 x 1/8 in |
Hub 2 Keyway (W x D) |
N/A 1/4 x 1/8 in |
Length thru Bore |
N/A 2.36 in59.94 mm |
Dimension FD |
N/A 5.200 in132.00 mm |
Overall Length |
N/A 8.970 in132.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.380 in60.00 mm |
Dimension HD |
N/A 3.310 in84.00 mm |
Dimension PW |
N/A 0.331 in8.41 mm |
Dimension S |
N/A 3.310 in84.00 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 4.25 in107.95 mm |
Cubic inches |
N/A 242.54880 in³ |
Performance Data
Temperature |
N/A -40 to 450 ºF |
Nominal Torque |
N/A 9700 in·lb1100 N·m |
Max. Torque |
N/A 19200 in·lb2200 N·m |
Max. Speed (Unbalanced) |
N/A 5840 rpm |
Max. Speed (Balanced) |
N/A 14600 rpm |
Axial Misalignment (+-D Ka) for couplings with TWO disc packs |
N/A 1.50 in4.40 mm |
Max. Angular Misalignment (per single disc pack) |
N/A 0.50 º |
Torsional Stiffness x 10^6 (of one disc pack) |
N/A 15.40 in·lb/rad11.50 Nm/rad |
Rated Power at 100 rpm |
N/A 15.4 hp15.40 kW |
Rated HP at 875 rpm (Standard Motor) |
N/A 15.4 hp |
Rated HP at 1,150 rpm (Standard Motor) |
N/A 15.4 hp |
Rated HP at 1,750 rpm (Standard Motor) |
N/A 15.4 hp |
Rated HP at 3,500 rpm (Standard Motor) |
N/A 15.4 hp |
Features
Features |
N/A
|