
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The SX Type is the standard coupling type that includes two hubs, a stock length spacer designed to meet industry standard lengths, and two unitized disc packs. The coupling has two flex planes, one at each disc pack, allowing this coupling to accommodate parallel, angular, and axial misalignment with specified limits. The coupling is available in 4, 6, and 8 bolt designs and bore sizes up to 13 inches (330mm) on the largest size. Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications. The SX coupling can be fitted with overload bushings to protect the disc packs in over torque conditions and can act as an anti-flail device. SX couplings are assembled at the time of installation on the equipment where the coupling will be in service.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Specifications
Description |
N/A SX158-6-CP-1-7/16X1-3/4-BSE=5" |
Hub Style |
N/A Standard |
Type |
N/A Disc Coupling |
Material |
N/A Steel |
Style |
N/A Bored |
Weight |
N/A 27.378 lb |
Color |
N/A Metallic |
Coupling Series |
N/A SX-6 |
Coupling Type |
N/A Disc |
Dimensional Data
Size |
N/A 158-6 |
Hub 1 Keyway (W x D) |
N/A 1-7/16 x 1-3/4 in |
Hub 2 Keyway (W x D) |
N/A 1-7/16 x 1-3/4 in |
Length thru Bore |
N/A 2.76 in70.1 mm |
Dimension FD |
N/A 6.22 in158.00 mm |
Overall Length |
N/A 10.40 in264 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.76 in70 mm |
Dimension HD |
N/A 3.86 in98 mm |
Dimension PW |
N/A 0.441 in11.2 mm |
Dimension S |
N/A 4.000 in102 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 6.88 in |
Performance Data
Temperature |
N/A -40 to 450 ºF |
Nominal Torque |
N/A 17700 in·lb2000 N·m |
Max. Torque |
N/A 35400 in·lb4000 N·m |
Max. Speed (Unbalanced) |
N/A 4920 rpm |
Max. Speed (Balanced) |
N/A 12300 rpm |
Axial Misalignment (+-D Ka) for couplings with TWO disc packs |
N/A 0.122 in3.1 mm |
Max. Angular Misalignment (per single disc pack) |
N/A 1.50 º |
Features
Features |
N/A
|