
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The SX Type is the standard coupling type that includes two hubs, a stock length spacer designed to meet industry standard lengths, and two unitized disc packs. The coupling has two flex planes, one at each disc pack, allowing this coupling to accommodate parallel, angular, and axial misalignment with specified limits. The coupling is available in 4, 6, and 8 bolt designs and bore sizes up to 13 inches (330mm) on the largest size. Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications. The SX coupling can be fitted with overload bushings to protect the disc packs in over torque conditions and can act as an anti-flail device. SX couplings are assembled at the time of installation on the equipment where the coupling will be in service.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Specifications
Description |
N/A SX90-6-CP-1.126X1.126-BSE=3.5 |
Bore Size |
N/A 1.126 & 1.126 in |
Hub Style |
N/A Standard |
Type |
N/A Disc Coupling |
Material |
N/A Steel |
Style |
N/A Bored |
Weight |
N/A 5.49 lb |
Color |
N/A Metallic |
Connection Type A x B |
N/A 1 1/8 x 1 1/8 in28.575 x 28.575 mm |
Coupling Series |
N/A SX-6 |
Coupling Type |
N/A Disc |
Dimensional Data
Size |
N/A 90-6 |
Hub 1 Keyway (W x D) |
N/A 1/4 x 1/8 in |
Hub 2 Keyway (W x D) |
N/A 1/4 x 1/8 in |
Length thru Bore |
N/A 1.570 in39.88 mm |
Dimension FD |
N/A 3.540 in90.00 mm |
Overall Length |
N/A 6.640 in134.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.5 in38 mm |
Dimension HD |
N/A 2.280 in58.00 mm |
Dimension PW |
N/A 0.295 in7.49 mm |
Dimension S |
N/A 1.770 in45 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 3.5 in88.9 mm |
Cubic inches |
N/A 83.20982 in³ |
Performance Data
Temperature |
N/A -40 to 450 ºF |
Nominal Torque |
N/A 2100 in·lb240 N·m |
Max. Torque |
N/A 4200 in·lb480 N·m |
Max. Speed (Unbalanced) |
N/A 9100 rpm |
Max. Speed (Balanced) |
N/A 22700 rpm |
Axial Misalignment (+-D Ka) for couplings with TWO disc packs |
N/A 0.059 in1.50 mm |
Max. Angular Misalignment (per single disc pack) |
N/A 1.50 º |
Torsional Stiffness x 10^6 (of one disc pack) |
N/A 2.40 in·lb/rad0.30 Nm/rad |
Rated Power at 100 rpm |
N/A 3.50 hp2.60 kW |
Rated HP at 875 rpm (Standard Motor) |
N/A 3.50 hp |
Rated HP at 1,150 rpm (Standard Motor) |
N/A 3.50 hp |
Rated HP at 1,750 rpm (Standard Motor) |
N/A 3.50 hp |
Rated HP at 3,500 rpm (Standard Motor) |
N/A 3.50 hp |
Features
Features |
N/A
|