
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
-
The Lovejoy Mini Soft coupling provides protection from misalignment, vibration and shock
loads. The simple design of the coupling ensures ease of assembly, installation and reliable
performance. No special tools are needed for installation or removal. No lubrication is needed,
and once installed and aligned correctly, no maintenance is required.
The Mini Soft coupling design is comprised of three parts. Two hubs with internal teeth engage an elastomeric flexible center, or sleeve, with external teeth. Misalignment and torsional shock loads are absorbed by shear deflection in the center sleeve element.
The shear characteristic of the coupling is very well suited to absorb impact. The Lovejoy Mini Soft coupling is designed with tooth contact which provides more surfaces carrying the load resulting in less wear at any one point, and torque that flows more smoothly. Additionally, the coupling allows for axial freedom which results in easier assembly and spacing of shafts. This feature is particularly useful in reducing thrust loads on bearings.
When operating within its rating, the coupling is torsionally stiff and will not react with twist during operation. The Polyurethane center member sleeve is known for its toughness and resistance to abrasion, and also provides for good damping and shock load capabilities. The MSF coupling consists of two hubs and one center member.
Unit of Measure
Specifications
Description |
N/A MSF32-CENTER MEMBER |
Type |
N/A Mini Soft |
Coupling Size |
N/A MSF32 |
Material |
N/A Polyurethane |
Insert Style |
N/A Sleeve Type |
Color |
N/A Orange |
Weight |
N/A 0.02 oz |
Weight (Complete Coupling w/ Min. Bores) |
N/A 5.60 oz160.00 g |
Dimensional Data
Set Screw Size |
N/A M4 |
Length thru Bore |
N/A 0.551 in14.00 mm |
Overall Coupling Length |
N/A 1.890 in48.00 mm |
Outside Diameter |
N/A 1.260 in32.00 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.315 in8.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 0.551 in14.00 mm |
Cubic inches |
N/A 3.00056 in³ |
Performance Data
Nominal Torque |
N/A 26.60 in·lb |
Max Speed |
N/A 1200.00 rpm |
Angular Misalignment |
N/A 2.00 º |
Parallel Misalignment |
N/A 0.010 in |
Torsional Stiffness |
N/A 266.00 in·lb/rad |
Moment of Inertia |
N/A 0.0920 lb·in² |