
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Heavy duty
- Very high torque
- Self-centering
- Exceptional concentricity
- Metric shafts 25 mm to 240 mm
- Inch shafts 1 to 6-1/2 inch
- Larger sizes on request
- 532 - 155,461 ft-lb
Unit of Measure
Specifications
Description |
N/A SLD-2600-MM-100X145 |
Coupling Size |
N/A SLD2600 |
Type |
N/A Internal |
Collar Material |
N/A Silver/Metallic |
Weight |
N/A 12.13 lb |
Screw Type |
N/A Socket Head Cap Screw |
Screw Material |
N/A Steel |
Style |
N/A Self Centering |
Application |
N/A Internal Shaft Locking Device |
# of Locking Screws |
N/A 12 |
Dimensional Data
Shaft Size |
N/A 100 x 145 mm |
Hub Outside Diameter (Dimension d) |
N/A 3.937 in100.00 mm |
Tolerance of Shaft (T1) |
N/A +0 -0.0021 in |
Shaft Locking Device Outside Diameter (Dimension D) |
N/A 5.709 in145.00 mm |
Tolerance of Hub Bore (T2) |
N/A -0 +0.0025 in |
Thrust Rings Width at Relaxed State (Dimension B) |
N/A 3.937 in100.00 mm |
Locking Screw Size (Dimension T) |
N/A M12 |
Contact Length (Dimension l) |
N/A 3.622 in92.00 mm |
Total Width at Relaxed State (Dimension L) |
N/A 4.409 in111.99 mm |
Cubic inches |
N/A 143.70113 in³3650.00872 mm³ |
Performance Data
Max. Transmissible Axial Force |
N/A 123081.00 lbf |
Max. Transmissible Torque |
N/A 19181.00 ft·lb |
Screw Tightening Torque |
N/A 106.90 ft·lb |
Pressure on The Hub |
N/A 16667.00 psi |
Pressure on The Shaft |
N/A 31762.00 psi |
Features
Features |
N/A
Versus Traditional Keyed Connections
|