
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Medium high torque
- Self releasing
- Not self-centering
- Axial hub position fixed during clamping
- Metric shafts 17 mm to 400 mm
- Inch shafts 3/4 to 7-15/16 inch
- Larger sizes on request
- 170 - 565,563 ft-lb
Unit of Measure
Specifications
Description |
N/A SLD-1500-MM-20X47 |
Coupling Size |
N/A SLD1500 |
Type |
N/A Internal |
Collar Material |
N/A Silver/Metallic |
Weight |
N/A 0.49 lb |
Screw Type |
N/A Socket Head Cap Screw |
Screw Material |
N/A Steel |
Style |
N/A Self Releasing |
Application |
N/A Internal Shaft Locking Device |
# of Locking Screws |
N/A 8 |
Dimensional Data
Shaft Size |
N/A 20 x 47 mm |
Hub Outside Diameter (Dimension d) |
N/A 0.787 in20.00 mm |
Tolerance of Shaft (T1) |
N/A +0 -0.0013 in |
Shaft Locking Device Outside Diameter (Dimension D) |
N/A 1.850 in47.00 mm |
Tolerance of Hub Bore (T2) |
N/A -0 +0.0020 in |
Thrust Rings Width at Relaxed State (Dimension B) |
N/A 0.787 in20.00 mm |
Locking Screw Size (Dimension T) |
N/A M6 |
Contact Length (Dimension l) |
N/A 0.669 in17.00 mm |
Total Width at Relaxed State (Dimension L) |
N/A 1.024 in26.01 mm |
Cubic inches |
N/A 3.50464 in³89.01786 mm³ |
Performance Data
Max. Transmissible Axial Force |
N/A 6295.00 lbf |
Max. Transmissible Torque |
N/A 207.00 ft·lb |
Screw Tightening Torque |
N/A 11.80 ft·lb |
Pressure on The Hub |
N/A 13343.00 psi |
Pressure on The Shaft |
N/A 31473.00 psi |
Features
Features |
N/A
Versus Traditional Keyed Connections
|