
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Medium torque
- Allows smaller diameter hubs
- Exceptional concentricity
- Self-centering
- Axial hub position fixed during clamping
- Metric shafts 6 mm to 130 mm
- Inch shafts 3/4 to 2-15/16 inch
- Larger sizes on request
- 10 - 18,618 ft-lb
Unit of Measure
Specifications
Description |
N/A SLD-1900-MM-16X24 |
Coupling Size |
N/A SLD1900 |
Type |
N/A Internal |
Collar Material |
N/A Silver/Metallic |
Weight |
N/A 0.66 lb |
Screw Type |
N/A Socket Head Cap Screw |
Screw Material |
N/A Steel |
Style |
N/A Self Centering |
Application |
N/A Internal Shaft Locking Device |
# of Locking Screws |
N/A 4 |
Dimensional Data
Shaft Size |
N/A 16 x 24 mm |
Hub Outside Diameter (Dimension d) |
N/A 0.630 in16.00 mm |
Tolerance of Shaft (T1) |
N/A +0 -0.0011 in |
Shaft Locking Device Outside Diameter (Dimension D) |
N/A 0.945 in24.00 mm |
Tolerance of Hub Bore (T2) |
N/A -0 +0.0013 in |
Thrust Rings Width at Relaxed State (Dimension B) |
N/A 1.417 in36.00 mm |
Locking Screw Size (Dimension T) |
N/A M6 |
Diameter to Flange (Dimension D1) |
N/A 1.732 in43.99 mm |
Contact Length (Dimension l) |
N/A 0.630 in16.00 mm |
Total Width at Relaxed State (Dimension L) |
N/A 1.654 in42.01 mm |
Cubic inches |
N/A 1.47706 in³37.51741 mm³ |
Performance Data
Max. Transmissible Axial Force |
N/A 4556.00 lbf |
Max. Transmissible Torque |
N/A 112.00 ft·lb |
Screw Tightening Torque |
N/A 11.10 ft·lb |
Pressure on The Hub |
N/A 19145.00 psi |
Pressure on The Shaft |
N/A 13924.00 psi |
Features
Features |
N/A
Versus Traditional Keyed Connections
|