
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- High torque
- Exceptional concentricity
- Self-centering
- Axial hub position fixed during clamping
- Metric shafts 18 mm to 200mm
- Inch shafts 3/4 to 4 inch
- Larger sizes on request
- 203 - 34,151 ft-lb
Unit of Measure
Specifications
Description |
N/A SLD-1450-MM-18X47 |
Coupling Size |
N/A SLD1450 |
Type |
N/A Internal |
Collar Material |
N/A Silver/Metallic |
Weight |
N/A 0.55 lb |
Screw Type |
N/A Socket Head Cap Screw |
Screw Material |
N/A Steel |
Style |
N/A Self Centering |
Application |
N/A Internal Shaft Locking Device |
# of Locking Screws |
N/A 6 |
Dimensional Data
Shaft Size |
N/A 18 x 47 mm |
Hub Outside Diameter (Dimension d) |
N/A 0.709 in18.00 mm |
Tolerance of Shaft (T1) |
N/A +0 -0.0013 in |
Shaft Locking Device Outside Diameter (Dimension D) |
N/A 1.850 in47.00 mm |
Tolerance of Hub Bore (T2) |
N/A -0 +0.0015 in |
Thrust Rings Width at Relaxed State (Dimension B) |
N/A 1.102 in28.00 mm |
Locking Screw Size (Dimension T) |
N/A M6 |
Diameter to Flange (Dimension D1) |
N/A 2.205 in56.01 mm |
Contact Length (Dimension l) |
N/A 0.669 in17.00 mm |
Total Width at Relaxed State (Dimension L) |
N/A 1.339 in34.01 mm |
Width to Flange (Dimension A) |
N/A 0.866 in22.00 mm |
Cubic inches |
N/A 4.58273 in³116.40128 mm³ |
Performance Data
Max. Transmissible Axial Force |
N/A 6880.00 lbf |
Max. Transmissible Torque |
N/A 203.00 ft·lb |
Screw Tightening Torque |
N/A 12.00 ft·lb |
Pressure on The Hub |
N/A 15512.00 psi |
Pressure on The Shaft |
N/A 27542.00 psi |
Features
Features |
N/A
Versus Traditional Keyed Connections
|