
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Low torque
- Small radial dimensions
- Can be combined for greater torque capacity
- Metric shafts 6mm to 150mm
- Split/cut ring
- Larger sizes on request
- 1.73 - 9,104 ft-lb
Unit of Measure
Specifications
Description |
N/A SLD-350 S-MM-6X9 |
Coupling Size |
N/A SLD350 S |
Type |
N/A Internal |
Collar Material |
N/A Silver/Metallic |
Weight |
N/A 0.00 lb |
Screw Material |
N/A Steel |
Style |
N/A Low Torque |
Application |
N/A Internal Shaft Locking Device |
Dimensional Data
Shaft Size |
N/A 6 x 9 mm |
Hub Outside Diameter (Dimension d) |
N/A 0.236 in6.00 mm |
Tolerance of Shaft (T1) |
N/A +0 -0.0003 in |
Shaft Locking Device Outside Diameter (Dimension D) |
N/A 0.354 in9.00 mm |
Tolerance of Hub Bore (T2) |
N/A -0 +0.0006 in |
Recommended Distance to Clamp Device - 1 Element (Dimension N) |
N/A 0.118 in |
Recommended Distance to Clamp Device - 2 Elements (Dimension N) |
N/A 0.118 in |
Recommended Distance to Clamp Device - 3 Elements (Dimension N) |
N/A 0.118 in |
Recommended Distance to Clamp Device - 4 Elements (Dimension N) |
N/A 0.157 in |
Total Width at Relaxed State (Dimension L) |
N/A 0.177 in4.50 mm |
Cubic inches |
N/A 0.02218 in³0.56340 mm³ |
Performance Data
Max. Transmissible Axial Force |
N/A 176.00 lbf |
Max. Transmissible Torque |
N/A 1.73 ft·lb |
Pressure on The Hub |
N/A 10878.00 psi |
Pressure on The Shaft |
N/A 15954.00 psi |
Preload Force Required to Generate Max. Transmissible Torque (FA) |
N/A 899.00 lb |
Features
Features |
N/A
Versus Traditional Keyed Connections
|