
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Heavy duty
- Very high torque
- Self-centering
- Exceptional concentricity
- Metric shafts 25 mm to 240 mm
- Inch shafts 1 to 6-1/2 inch
- Larger sizes on request
- 532 - 155,461 ft-lb
Unit of Measure
Specifications
Description |
N/A SLD-2600-IN-1-1/8 |
Coupling Size |
N/A SLD 2600 |
Type |
N/A Internal |
Collar Material |
N/A Silver/Metallic |
Weight |
N/A 1.20 lb |
Screw Type |
N/A Socket Head Cap Screw |
Screw Material |
N/A Steel |
Style |
N/A Self Centering |
Application |
N/A Internal Shaft Locking Device |
# of Locking Screws |
N/A 8 |
Dimensional Data
Shaft Size |
N/A 1 1/8 in |
Hub Outside Diameter (Dimension d) |
N/A 1.125 in28.58 mm |
Tolerance of Shaft (T1) |
N/A +0 -0.0013 in |
Shaft Locking Device Outside Diameter (Dimension D) |
N/A 2.165 in55.00 mm |
Tolerance of Hub Bore (T2) |
N/A -0 +0.0018 in |
Thrust Rings Width at Relaxed State (Dimension B) |
N/A 1.772 in45.00 mm |
Locking Screw Size (Dimension T) |
N/A M6 |
Contact Length (Dimension l) |
N/A 1.614 in41.00 mm |
Total Width at Relaxed State (Dimension L) |
N/A 2.008 in51.00 mm |
Cubic inches |
N/A 9.41195 in³239.06347 mm³ |
Performance Data
Max. Transmissible Axial Force |
N/A 19447.00 lbf |
Max. Transmissible Torque |
N/A 810.00 ft·lb |
Screw Tightening Torque |
N/A 12.50 ft·lb |
Pressure on The Hub |
N/A 14579.00 psi |
Pressure on The Shaft |
N/A 29495.00 psi |
Features
Features |
N/A
Versus Traditional Keyed Connections
|