
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- A complete Jaw In-Shear coupling is composed of two standard Lovejoy L or C Type hubs (find under Jaw section), a Jaw In-Shear 6 Pin Urethane Element, and a Jaw In-Shear 6 Pin Ring. (Spacers are also available for sizes LS090-CS350.)
- For highly corrosive, heavy wash down environments, the JIS 6 Pin design combined with Lovejoy’s stainless steel jaw hubs creates a fully stainless steel/urethane coupling.
Unit of Measure
Specifications
| Dimensional Data
| Dimensional Data of Related Coupling
| Performance Data of Related Coupling
Specifications
Description |
N/A LS090/95-JAW IN SHEAR RING |
Coupling Type |
N/A Jaw In-Shear |
Material |
N/A Stainless Steel |
Style |
N/A Wrap Type |
Color |
N/A Gray |
Weight |
N/A 0.24 lb |
Dimensional Data
Height |
N/A 2.750 in |
Depth |
N/A 0.830 in |
Width |
N/A 2.750 in |
Cubic inches |
N/A 6.27688 in³ |