LOJ Types
  • Offset pin design ideal for use on hand operated, low torque drives
  • Capable for operating angles up to 45° of angular misalignment
  • Application examples: remote control linkages, snow blowers, packaging machinery, awning devices, etc.
  • The LOJ available with round, hex, splined, or keyway bores
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Notes 

N/A
  • Static Breaking Torque is not a recommended operating torque.
  • Maximum operating angle 45° for hand-operated applications.

Specifications

Description 

N/A LOJ10B-UJ-3/4X3/4-NKW NSS BE

Type

N/A Universal Joints - LO Type

Material

N/A Steel

Weight

N/A 0.76 lb

Style

N/A Bored

Color

N/A Metallic

Bore Type

N/A Finished Bore

Dimensional Data

Bore A & B

N/A 3/4 in

Size

N/A LOJ10B

Nominal Size

N/A 3/4

Set Screw Size

N/A No Setscrew

Keyway A & B (W x D)

N/A No Keyway

Outside Diameter

N/A 1.250 in

Overall Length

N/A 3.75 in

Pin Outside Diameter

N/A 1.440 in

Bore Depth (Dimension C)

N/A 1.000 in

Max. Bore - No Keyway (Dim. ID1 & ID2)

N/A 1.000 in19.00 mm

Main Pin Height (Dimension E)

N/A 1.690 in

Dimension F (Standard)

N/A 0.380 in9.65 mm

Cubic inches

N/A 5.85938 in³

Performance Data

Operating Temperature Range

N/A -40 to 400 ºF

Static Breaking Torque

N/A 3480.00 in·lb

Max. Speed

N/A 1750.00 rpm

Static Breaking Torque

N/A 3480.00 in-lb