
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
-
The MDS (mini disc spacer) Series coupling features a higher parallel misalignment
capacity over standard MD Series at .006 inches. The MDS Series also has the
highest parallel misalignment at .012 inches and angular misalignment at 2° of any of
the mini disc couplings.
Unit of Measure
Specifications
Description |
N/A MDS50C-CP-1/2X5/8 |
Coupling Size |
N/A MDS50C |
Bore Type |
N/A Finished Bore |
Type |
N/A Mini Disc Coupling |
Disc Material |
N/A Stainless Steel |
Hub Material |
N/A Aluminum |
Style |
N/A Clamp Screw |
Application |
N/A Motion Control |
Weight |
N/A 0.33 oz |
Weight (Complete Coupling w/ Min. Bores) |
N/A 5.29 oz |
Dimensional Data
Bore A |
N/A 0.500 in |
Bore B |
N/A 0.625 in |
Overall Length |
N/A 2.047 in52.00 mm |
Keyway Size |
N/A No Keyway |
Outside Diameter |
N/A 1.969 in50.00 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.472 in12 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 0.787 in20.00 mm |
Length thru Bore |
N/A 0.764 in19.40 mm |
Clamp Screw Size |
N/A M5 |
Dimension HD |
N/A 1.535 in39.00 mm |
Cubic inches |
N/A 7.93614 in³ |
Performance Data
Max. Operating Temperature |
N/A 300.00 ºF |
Nominal Torque |
N/A 66.00 in·lb |
Angular Misalignment |
N/A 2.00 º |
Axial Misalignment |
N/A ± 0.024 in |
Parallel Misalignment |
N/A 0.007 in |
Moment of Inertia |
N/A 0.1570 lb·in² |
Torsional Stiffness |
N/A 17700.00 in·lb/rad |