
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Needle Bearing (NB) Type
- Designed with high quality, pre-lubricated, and sealed needle bearings
- Ideal for applications up to 25° of angular misalignment and speeds up to 6,000 RPM
- Available in sizes: 6, 8, 10 and 12 (Other sizes are quantity dependent) with your choice of round, hex, splined, or keyway bores
- Boot retaining grooves are standard. (Boots are available for purchase separately.)
- Lubrication is required for optimal wear – boots and lubricant extend universal joint life
Unit of Measure
Specifications
Description |
N/A NB6-UJ-SOLIDXSOLID |
Type |
N/A Universal Joints - NB Type |
Material |
N/A Steel |
Style |
N/A Unbored |
Weight |
N/A 0.63 lb |
Color |
N/A Metallic |
Bore Type |
N/A Solid |
Dimensional Data
Size |
N/A NB6 |
Set Screw Size |
N/A No Setscrew |
Outside Diameter |
N/A 1.000 in |
Overall Length |
N/A 3.380 in |
Bore Depth (Dimension C) |
N/A 1.000 in |
Max. Bore - No Keyway (Dim. ID1 & ID2) |
N/A 0.750 in19.00 mm |
Main Pin Height (Dimension E) |
N/A 1.680 in |
Cubic inches |
N/A 3.38000 in³ |
Performance Data
Operating Temperature Range |
N/A -30 to 212 ºF |
Static Breaking Torque |
N/A 1150.00 in·lb |
Max. Speed |
N/A 6000 rpm |
Static Breaking Torque |
N/A 1150.00 in-lb |
Max. Angle Offset |
N/A 25.00 º |
Notes
Notes |
N/A
|