
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
-
The BWLC (Bellows Clamp) Series coupling specifically addresses higher
torque and bore capacities in the area of motion control. The BWLC Series
offers the highest amount of torsional stiffness for accuracy and repeatability.
The BWLC Series coupling features a corrosion resistant steel bellow and
aluminum or steel hubs.
The BWLC Series also has a torque capacity of up to 1,328 in-lbs, with a maximum bore capacity of 1.574 inches in diameter. The larger size of the BWLC allows for a greater amount of axial misalignment of .020 inches, with low reactionary loading on bearings.
Unit of Measure
Specifications
Description |
N/A BWLC63-CP-5/8X5/8 |
Coupling Size |
N/A BWLC63 |
Type |
N/A Bellows Coupling |
Bellows Material |
N/A Stainless Steel |
Hub Material |
N/A Aluminum |
Style |
N/A Clamp |
Application |
N/A Motion Control |
Weight |
N/A 0.44 oz |
Weight (Complete Coupling w/ Min. Bores) |
N/A 7.05 oz |
Dimensional Data
Bore A |
N/A 0.625 in |
Bore B |
N/A 0.625 in |
Overall Length |
N/A 2.480 in63.000 mm |
Keyway Size |
N/A No Keyway |
Outside Diameter |
N/A 1.772 in45 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.394 in10.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 0.984 in25.00 mm |
Length thru Bore |
N/A 0.472 in12.00 mm |
Clamp Screw Size |
N/A M5 |
Dimension HD |
N/A 1.772 in45.00 mm |
Cubic inches |
N/A 7.78716 in³ |
Performance Data
Max. Operating Temperature |
N/A 212.00 ºF |
Max. Speed |
N/A 12700.00 rpm |
Nominal Torque |
N/A 159.00 in·lb |
Angular Misalignment |
N/A 1.50 º |
Axial Misalignment |
N/A 0.0200 in |
Parallel Misalignment |
N/A 0.008 in |
Moment of Inertia |
N/A 0.2730 lb·in² |
Torsional Stiffness |
N/A 70800.00 in·lb/rad |