
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Maximum Bore Size - Standard Keyway |
N/A 25 mm1 1/4 in |
Max. RPM |
N/A 12000 rpm |
Insert Color |
N/A White |
Continuous Torque |
N/A 93 N·m819 in·lb |
Weight |
N/A 1.8 Kg4 lb |
Dimensions
Dimension Drawing |
N/A
![]() QuickFlex-Dim |
A |
N/A 71.6 mm2.82 in |
C |
N/A 26.8 mm1.08 in |
D1 |
N/A 63.2 mm2.49 in |
D2 |
N/A 50.8 mm2.00 in |
D3 |
N/A 52.6 mm2.07 in |
F |
N/A 27.4 mm1.08 in |
G Min |
N/A 1.60 mm0.063 in |
G Max |
N/A 2.34 mm0.092 in |
H |
N/A 34.8 mm1.37 in |
L1 |
N/A 22.4 mm0.88 in |
P |
N/A 24.1 mm0.95 in |
X |
N/A 16.8 mm0.66 in |
