
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Pilot-Bore Diameter |
N/A 5/8 |
Maximum Bore Size - Standard Keyway |
N/A 50 mm2 1/8 in |
Max. RPM |
N/A 7000 rpm |
Insert Color |
N/A Blue |
Continuous Torque |
N/A 730 N·m6461 in·lb |
Weight |
N/A 5.0 Kg11 lb |
Dimensions
Dimension Drawing |
N/A
![]() QuickFlex-Dim |
A |
N/A 124.3 mm4.9 in |
C |
N/A 52.1 mm2.06 in |
D1 |
N/A 106.9 mm4.21 in |
D2 |
N/A 81 mm3.19 in |
D3 |
N/A 85.6 mm3.37 in |
F |
N/A 46 mm1.81 in |
G Min |
N/A 2.54 mm0.100 in |
G Max |
N/A 3.30 mm0.130 in |
H |
N/A 60.7 mm2.39 in |
L1 |
N/A 36.1 mm1.42 in |
P |
N/A 49.5 mm1.95 in |
X |
N/A 30.7 mm1.21 in |
