
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Pilot-Bore Diameter |
N/A 15/16 |
Maximum Bore Size - Standard Keyway |
N/A 75 mm3 in |
Max. RPM |
N/A 4800 rpm |
Insert Color |
N/A Red |
Continuous Torque |
N/A 1602 N·m14178 in·lb |
Weight |
N/A 16.8 Kg37 lb |
Dimensions
Dimension Drawing |
N/A
![]() QuickFlex-Dim |
A |
N/A 179.7 mm7.07 in |
C |
N/A 90.3 mm3.55 in |
D1 |
N/A 177.8 mm7.00 in |
D2 |
N/A 108.0 mm4.25 in |
D3 |
N/A 150.4 mm5.92 in |
F |
N/A 62.5 mm2.46 in |
G Min |
N/A 4.57 mm0.180 in |
G Max |
N/A 5.36 mm0.211 in |
H |
N/A 86.4 mm3.4 in |
L1 |
N/A 44.7 mm1.76 in |
P |
N/A 75.2 mm2.96 in |
X |
N/A 55.6 mm2.19 in |
