
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Pilot-Bore Diameter |
N/A 1 1/2 |
Maximum Bore Size - Standard Keyway |
N/A 105 mm4 1/8 in |
Max. RPM |
N/A 3800 rpm |
Insert Color |
N/A Blue |
Continuous Torque |
N/A 6975 N·m61726 in·lb |
Weight |
N/A 32.3 Kg71 lb |
Dimensions
Dimension Drawing |
N/A
![]() QuickFlex-Dim |
A |
N/A 219.0 mm8.61 in |
C |
N/A 100.6 mm3.95 in |
D1 |
N/A 225.6 mm8.88 in |
D2 |
N/A 147.1 mm5.79 in |
D3 |
N/A 190.0 mm7.48 in |
F |
N/A 78.7 mm3.10 in |
G Min |
N/A 4.32 mm0.170 in |
G Max |
N/A 5.31 mm0.209 in |
H |
N/A 107.1 mm4.21 in |
L1 |
N/A 59.2 mm2.33 in |
P |
N/A 88.9 mm3.50 in |
X |
N/A 63.2 mm2.49 in |
