
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Pilot-Bore Diameter |
N/A 1 7/8 |
Maximum Bore Size - Standard Keyway |
N/A 115 mm4 1/2 in |
Max. RPM |
N/A 3400 rpm |
Insert Color |
N/A Blue |
Continuous Torque |
N/A 13051 N·m115497 in·lb |
Weight |
N/A 57.3 Kg126 lb |
Dimensions
Dimension Drawing |
N/A
![]() QuickFlex-Dim |
A |
N/A 259.7 mm10.22 in |
C |
N/A 119.9 mm4.72 in |
D1 |
N/A 273.6 mm10.77 in |
D2 |
N/A 177.8 mm7.00 in |
D3 |
N/A 235.0 mm9.25 in |
F |
N/A 95.3 mm3.75 in |
G Min |
N/A 4.98 mm0.196 in |
G Max |
N/A 6.35 mm0.250 in |
H |
N/A 127.0 mm5.0 in |
L1 |
N/A 69.9 mm2.75 in |
P |
N/A 102.9 mm4.05 in |
X |
N/A 69.9 mm2.75 in |
