
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Pilot-Bore Diameter |
N/A 2 1/2 |
Maximum Bore Size - Standard Keyway |
N/A 175 mm6 1/2 in |
Maximum Bore Size - Shallow Keyway |
N/A 7-1/2 in |
Max. RPM |
N/A 2400 rpm |
Insert Color |
N/A Red |
Continuous Torque |
N/A 10740 N·m95061 in·lb |
Weight |
N/A 181.8 Kg400 lb |
Dimensions
Dimension Drawing |
N/A
![]() QuickFlex-Dim |
A |
N/A 376.4 mm14.82 in |
C |
N/A 150.4 mm5.92 in |
D1 |
N/A 365.3 mm14.38 in |
D2 |
N/A 241.3 mm9.50 in |
D3 |
N/A 325.1 mm12.80 in |
F |
N/A 145.8 mm5.74 in |
G Min |
N/A 6.35 mm0.250 in |
G Max |
N/A 8.81 mm0.347 in |
H |
N/A 184.4 mm7.26 in |
L1 |
N/A 113.0 mm4.45 in |
P |
N/A 127.0 mm5.00 in |
X |
N/A 85.1 mm3.35 in |
