QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
Unit of Measure

Specifications

Description 

N/A QF100SPBODYX8-7/8

Type

N/A QUICK FLEX Spacer Body

Material

N/A AISI 1018

Color

N/A Metallic

Style

N/A Single Ended

Size

N/A 100

Dimensional Data

Dimension S

N/A 8-7/8 in

Dimension D1

N/A 4.250 in