
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Tank Lid, seal kit, legs and casters ARE NOT included when ordering a tank, and must be ordered separately.
Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
Unit of Measure
Specifications
Description |
N/A TANK-1.6 GAL-AL-NO PLUG |
Tank Effective Volume |
N/A 1.60 gal6.00 L |
Material |
N/A Aluminum |
Weight |
N/A 3.7 lb |
UPC Number |
N/A 0845271020025 |
Dimensional Data
Height |
N/A 7.080 in |
Width |
N/A 8.660 in |
Length |
N/A 10.240 in260.10 mm |
Surface Area w/ Tank Lid |
N/A 2.70 ft²0.25 m² |
Performance Data
Specific Cooling Capacity |
N/A 30709.00 BTU´s/hr |
Specific Cooling Capacity - P/∆t (W/K) |
N/A 9.00 |
Cooling Capacity |
N/A 1228.00 BTU´s/hr |
Cooling Capacity - P(kw) ∆t = 40 K |
N/A 0.36 |
Features
Features |
N/A
|