Tank Lid, seal kit, legs and casters ARE NOT included when ordering a tank, and must be ordered separately.

Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
Unit of Measure

Specifications

Description 

N/A TANK-32 GAL-AL-W/PLUG

Tank Effective Volume

N/A 32.00 gal

Weight

N/A 55 lb

UPC Number

N/A 0845271021046