
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Tank Lid, seal kit, legs and casters ARE NOT included when ordering a tank, and must be ordered separately.
Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
Unit of Measure
Specifications
Description |
N/A TANK-11 GAL-AL-W/PLUG |
Tank Effective Volume |
N/A 11.00 gal40.00 L |
Material |
N/A Aluminum |
Weight |
N/A 15.40 lb6.99 Kg |
UPC Number |
N/A 2111 |
Dimensional Data
Height |
N/A 12.400 in |
Width |
N/A 16.340 in |
Length |
N/A 20.280 in515.11 mm |
Surface Area w/ Tank Lid |
N/A 10.80 ft²1.00 m² |
Performance Data
Specific Cooling Capacity |
N/A 88716.00 BTU´s/hr |
Specific Cooling Capacity - P/∆t (W/K) |
N/A 26.00 |
Cooling Capacity |
N/A 3549.00 BTU´s/hr |
Cooling Capacity - P(kw) ∆t = 40 K |
N/A 1.04 |
Features
Features |
N/A
|