
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
The RunRight® chain rider is made from high strength industrial polymers and are shaped for use on either side of the rider. For use with chain speeds of 5 ft/sec or less, the chain riders provide an economical and quieter solution than sprockets. Available in sets (includes idler bolt and nuts) or individually.
Unit of Measure
Specifications
Description |
N/A RCG-D-ANSI 35-GUIDE MM W/HDWR |
Type |
N/A Chain Rider |
Application |
N/A Chain Rider |
Contents |
N/A One Complete Unit |
ANSI Chain Size |
N/A 41 |
Chain Rider Number |
N/A P3/8-8 |
Use with Tensioner Size |
N/A RT 11-M |