
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RunRight® RT SS tensioners are for use in the food and pharmaceutical industries. They are manufactured with cast stainless steel housings, arms and inner square. They come with the standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Unit of Measure
Specifications
Description |
N/A RT-SS-27-TENSNR MM |
Type |
N/A Chain/Belt Tensioner |
Element Material |
N/A Natural Rubber |
Style |
N/A Elastomeric |
Color |
N/A Black |
Dimensional Data
Tensioner |
N/A RT SS27-M |
Mounting Bolt Size |
N/A M12 x 40 |
Outside Diameter (Dim D) |
N/A 78 mm3.07 in |
Overall Length (Dim E) |
N/A 108 mm4.25 in |
Dimension T |
N/A 12.5 mm |
Dimension L |
N/A 155 mm6.1 in |
Dimension J-1 |
N/A 130 mm5.12 in |
Dimension J-2 |
N/A 100 mm3.94 in |
Dimension M |
N/A 50 mm |
Dimension G |
N/A 8 mm0.31 in |
Dimension O |
N/A 15 mm0.59 in |
Dimension P |
N/A 10.5 mm0.41 in |
Dimension K |
N/A 50 mm1.97 in |
Performance Data
Normal Temperature Range |
N/A -40 to 180 ºC-40 to 80 ºF |
Mounting Bolt Torque |
N/A 86 N·m761 in·lb |
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) |
N/A 380 N85.4 lb |
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) |
N/A 44 mm1.7 in |
Notes
Notes |
N/A
|