
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RunRight® RT SS tensioners are for use in the food and pharmaceutical industries. They are manufactured with cast stainless steel housings, arms and inner square. They come with the standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Unit of Measure
Specifications
Description |
N/A RT-SS-11-TENSNR MM |
Type |
N/A Chain/Belt Tensioner |
Element Material |
N/A Natural Rubber |
Style |
N/A Elastomeric |
Color |
N/A Black |
Dimensional Data
Tensioner |
N/A RT SS11-M |
Mounting Bolt Size |
N/A M6 x 20 |
Outside Diameter (Dim D) |
N/A 35 mm1.38 in |
Overall Length (Dim E) |
N/A 51 mm2.01 in |
Dimension T |
N/A 8.5 mm |
Dimension L |
N/A 90 mm3.54 in |
Dimension J-1 |
N/A 80 mm3.15 in |
Dimension J-2 |
N/A 60 mm2.36 in |
Dimension M |
N/A 20 mm |
Dimension G |
N/A 5 mm0.2 in |
Dimension O |
N/A 6 mm0.24 in |
Dimension P |
N/A 8 mm0.31 in |
Dimension K |
N/A 20 mm0.79 in |
Performance Data
Normal Temperature Range |
N/A -40 to 180 ºC-40 to 80 ºF |
Mounting Bolt Torque |
N/A 10 N·m89 in·lb |
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) |
N/A 40 N9 lb |
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) |
N/A 28 mm1.1 in |
Notes
Notes |
N/A
|