
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RunRight® RT F tensioners are designed for front mounting applications where access to back side or rear mounting surfaces is not possible. A single threaded hole is required to mount these tensioners. These tensioners include a special mounting screw and spacer bushing. They are manufactured with powder metal or cast iron housings, cast iron arms and inner square, come with the standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Unit of Measure
Specifications
Description |
N/A RT-F-18-TENSNR MM |
Type |
N/A Chain/Belt Tensioner |
Element Material |
N/A Natural Rubber |
Style |
N/A Elastomeric |
Color |
N/A Black |
Dimensional Data
Tensioner |
N/A RT F18-M |
Mounting Bolt Size |
N/A M8 |
Outside Diameter (Dim D) |
N/A 58 mm2.28 in |
Overall Length (Dim E) |
N/A 79 mm3.11 in |
Dimension T |
N/A 10.5 mm |
Dimension L |
N/A 115 mm4.53 in |
Dimension J-1 |
N/A 100 mm3.94 in |
Dimension J-2 |
N/A 80 mm3.15 in |
Dimension M |
N/A 18 mm |
Dimension R |
N/A 11 mm |
Dimension G |
N/A 7 mm0.24 in |
Dimension O |
N/A 10.5 mm0.41 in |
Dimension P |
N/A 8.5 mm0.33 in |
Dimension K |
N/A 30 mm1.18 in |
Performance Data
Normal Temperature Range |
N/A -40 to 180 ºC-40 to 80 ºF |
Mounting Bolt Torque |
N/A 49 N·m434 in·lb |
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) |
N/A 180 N40.5 lb |
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) |
N/A 34 mm1.3 in |
Notes
Notes |
N/A
|