
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RunRight® RT F tensioners are designed for front mounting applications where access to back side or rear mounting surfaces is not possible. A single threaded hole is required to mount these tensioners. These tensioners include a special mounting screw and spacer bushing. They are manufactured with powder metal or cast iron housings, cast iron arms and inner square, come with the standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Unit of Measure
Specifications
Description |
N/A RT-F-38-TENSNR MM |
Type |
N/A Chain/Belt Tensioner |
Element Material |
N/A Natural Rubber |
Style |
N/A Elastomeric |
Color |
N/A Black |
Dimensional Data
Tensioner |
N/A RT F38-M |
Mounting Bolt Size |
N/A M12 |
Outside Diameter (Dim D) |
N/A 95 mm3.74 in |
Overall Length (Dim E) |
N/A 140 mm5.51 in |
Dimension T |
N/A 20.5 mm |
Dimension L |
N/A 205 mm8.07 in |
Dimension J-1 |
N/A 175 mm6.89 in |
Dimension J-2 |
N/A 140 mm5.51 in |
Dimension M |
N/A 16 mm |
Dimension R |
N/A 17 mm |
Dimension G |
N/A 10 mm0.39 in |
Dimension O |
N/A 15 mm0.59 in |
Dimension P |
N/A 12.5 mm0.49 in |
Dimension K |
N/A 60 mm2.36 in |
Performance Data
Normal Temperature Range |
N/A -40 to 180 ºC-40 to 80 ºF |
Mounting Bolt Torque |
N/A 210 N·m1859 in·lb |
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) |
N/A 730 N164.1 lb |
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) |
N/A 60 mm2.4 in |
Notes
Notes |
N/A
|