• Model B (bushed) flanges are made of the same high-strength cast iron as the S flanges
  • B flanges are designed to accommodate the industry standard bushing for easy installation and removal
  • B flanges are available in sizes 6 through 16
Unit of Measure

Specifications

Description 

N/A 7B-FLNG

Coupling Size

N/A 7B

Type

N/A Coupling Flange

Material

N/A Cast Iron

Weight

N/A 1.92 lb

Color

N/A Gray

Bore Type

N/A Bored to Accept JA QD Bushing

Bushing Required

N/A JA

Coupling Type

N/A S-Flex

Flange UPC Number

N/A 36371

Dimensional Data

Keyway Size (W x D)

N/A No Keyway

Hub Diameter

N/A 2.000 in50.80 mm

Outside Diameter

N/A 4.625 in117.48 mm

Approx. Bore

N/A 1.190 in30.23 mm

Dimension FL

N/A 0.780 in19.81 mm

Dimension L1

N/A 1.590 in40.39 mm

Dimension L2

N/A 1.000 in25.40 mm

Dimension P

N/A 0.440 in11.18 mm

Cubic inches

N/A 34.01109 in³

Performance Data

Nominal Torque (with EPDM Sleeve)

N/A 725 in·lb81.91 N·m

Max. Speed

N/A 5250.00 rpm

Torsional Stiffness

N/A 2769.00 in·lb/rad

Rated HP at 100 rpm

N/A 1.20 hp

Rated HP at 1,200 rpm

N/A 14.00 hp

Rated HP at 1,800 rpm

N/A 21.00 hp

Rated HP at 3,600 rpm

N/A 41.00 hp