
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Specifically designed for the pump industry, this coupling accommodates industry standard as well as special pump/motor separation
- This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without disturbing pump or motor mounting and alignment
- The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
- The center drop out section consists of two flanges and the flexible sleeve
- The flange is bolted to the shaft hub with four hex head cap screws
- The center drop out section can be removed by removing the hex head cap screws
- Flats on each hub provides a convenient grip for a wrench in order to facilitate loosening of the screws and, if desired, turning of the pump/motor shafts
- Once the hub is removed from the pump shaft, maintenance on the pump can be done without disturbing equipment alignment
Unit of Measure
Specifications
Description |
N/A 9SCHS-SPCR HUB-7/8-NKW |
Hub # |
N/A 9SCHS |
Coupling Type |
N/A Coupling Hubs |
Material |
N/A Cast Iron |
Color |
N/A Gray |
Bore Type |
N/A Finished Bore |
# of Cap Screws Required |
N/A 4 |
Coupling Type |
N/A S-Flex |
Weight |
N/A 5.30 lb |
Dimensional Data
Bore Size |
N/A 7/8 in |
Thread (Dimension T) |
N/A 3/8-16 |
Keyway Size (W x D) |
N/A No Keyway |
Outside Diameter |
N/A 3.630 in92.20 mm |
Max. Bore |
N/A 1.5 in |
Dimension L |
N/A 1.530 in38.86 mm |
Dimension SL |
N/A 0.630 in16.00 mm |
Cap Screw Required Size |
N/A 5/8 - 4-1/2 |
Cubic inches |
N/A 20.16066 in³ |