
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Lovejoy offers flexible sleevse for S-Flex Endurance couplings in three designs: one-piece solid, one-piece split, and two-piece with retaining ring
- The one-piece split design provides solutions for applications with unique requirements where small shaft separations inhibit the installation of a one-piece solid sleeve
- Pre-molded teeth along the diameter of the sleeve engage with teeth of the coupling flanges
- No clamps or screws are needed to connect the flanges with the flexible sleeve which securely lock together under torque for smooth transmission of power
- Torque is transmitted through shear loading of the sleeve
- All three sleeve materials are highly elastic which permits the S-Flex coupling to protect connected equipment from harmful shock loading, vibration, and shaft misalignment
- These sleeves feature a two-piece design with retaining ring. The E Type is molded in EPDM rubber and the N Type is molded in Neoprene. The two- piece design is ideal for applications where there is difficulty in separating the shafts of the driver and driven.
Unit of Measure
Specifications
Description |
N/A 13N-2PC SLEEVE |
Coupling Size |
N/A 13N |
Sleeve Type |
N/A N |
Type |
N/A Sleeves for S-Flex Endurance Couplings |
Material |
N/A Neoprene |
Color |
N/A Black w/ Green Dot |
Connection Type A x B |
N/A Coupling Sleeve |
Weight |
N/A 13.00 lb |
Nominal Torque |
N/A 11350 in·lb1282.38 N·m |
Dimensional Data
Min. Bore |
N/A 2.000 in |
Max. Bore |
N/A 4.500 in |
Length (Dimension G) |
N/A 2.690 in68.33 mm |
Outside Diameter |
N/A 11.190 in284.23 mm |
Dimension L |
N/A 5.500 in139.70 mm |
Cubic inches |
N/A 336.83131 in³ |
Performance Data
Temperature |
N/A 0 to 200 ºF-18 to 93 ºC |
Max. Speed |
N/A 2400.00 rpm |
Angular Misalignment |
N/A 1 º |
Max. Parallel Misalignment |
N/A 0.062 in |
Max. Torsional Wind-Up Angle |
N/A 15.00 º |
Axial Misalignment |
N/A 0.1250 in |