
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Lovejoy offers flexible sleeves for S-Flex Endurance couplings in three designs: one-piece solid, one-piece split, and two-piece with retaining ring
- The one-piece split design provides solutions for applications with unique requirements where small shaft separations inhibit the installation of a one-piece solid sleeve
- Pre-molded teeth along the diameter of the sleeve engage with teeth of the coupling flanges
- No clamps or screws are needed to connect the flanges with the flexible sleeve which securely lock together under torque for smooth transmission of power
- Torque is transmitted through shear loading of the sleeve
- All three sleeve materials are highly elastic which permits the S-Flex coupling to protect connected equipment from harmful shock loading, vibration, and shaft misalignment
-
These sleeves feature both a one-piece solid (H) and two-piece split
(HS) design and are molded of Hytrel. The sleeves in Hytrel material are
designed to transmit power for high torque applications.
Because of the design and the properties of the Hytrel molded sleeve, the H and HS sleeves should not be used as direct replacements for EPDM or Neoprene sleeves, and can only be used with S, TF, or SC flanges.
Unit of Measure
Specifications
Description |
N/A 10HS-SLEEVE |
Coupling Size |
N/A 10HS |
Sleeve Type |
N/A HS |
Type |
N/A Sleeves for S-Flex Endurance Couplings |
Material |
N/A Hytrel® |
Color |
N/A Orange |
Connection Type A x B |
N/A Coupling Sleeve |
Weight |
N/A 3.00 lb |
Nominal Torque |
N/A 11350 in·lb1282.38 N·m |
Dimensional Data
Min. Bore |
N/A 1.125 in |
Max. Bore |
N/A 2.750 in |
Length (Dimension G) |
N/A 1.630 in41.40 mm |
Outside Diameter |
N/A 7.060 in179.32 mm |
Dimension L |
N/A 3.440 in87.38 mm |
Cubic inches |
N/A 81.24507 in³ |
Performance Data
Temperature |
N/A -65 to 250 ºF-54 to 121 ºC |
Max. Speed |
N/A 3600.00 rpm |
Angular Misalignment |
N/A 0.25 º |
Max. Parallel Misalignment |
N/A 0.035 in |
Max. Torsional Wind-Up Angle |
N/A 7.00 º |
Axial Misalignment |
N/A 0.1250 in |
Features
Features |
N/A
|
Notes
Notes |
N/A
|