• Lovejoy offers flexible sleeves for S-Flex Endurance couplings in three designs: one-piece solid, one-piece split, and two-piece with retaining ring
  • The one-piece split design provides solutions for applications with unique requirements where small shaft separations inhibit the installation of a one-piece solid sleeve
  • Pre-molded teeth along the diameter of the sleeve engage with teeth of the coupling flanges
  • No clamps or screws are needed to connect the flanges with the flexible sleeve which securely lock together under torque for smooth transmission of power
  • Torque is transmitted through shear loading of the sleeve
  • All three sleeve materials are highly elastic which permits the S-Flex coupling to protect connected equipment from harmful shock loading, vibration, and shaft misalignment
JE, JN, JES, JNS Sleeve Types
    These sleeves feature a one-piece design molded in EPDM & Neoprene rubber. In the case of JES & JNS Types, the one-piece design is split to provide for ease of installation and removal.
Unit of Measure

Specifications

Description 

N/A 10JE-SLEEVE

Coupling Size

N/A 10JE

Sleeve Type

N/A JE

Type

N/A Sleeves for S-Flex Endurance Couplings

Material

N/A EPDM

Color

N/A Black

Connection Type A x B

N/A Coupling Sleeve

Weight

N/A 3.125 lb

Nominal Torque

N/A 3735 in·lb422.00 N·m

Dimensional Data

Min. Bore

N/A 1.125 in

Max. Bore

N/A 2.750 in

Length (Dimension G)

N/A 1.630 in41.40 mm

Outside Diameter

N/A 7.060 in179.32 mm

Dimension L

N/A 3.440 in87.38 mm

Cubic inches

N/A 81.24507 in³

Performance Data

Temperature

N/A -30 to 275 ºF-34 to 135 ºC

Max. Speed

N/A 3600.00 rpm

Angular Misalignment

N/A 1 º

Max. Parallel Misalignment

N/A 0.062 in

Max. Torsional Wind-Up Angle

N/A 15.00 º

Axial Misalignment

N/A 0.1250 in

Features

Features 

N/A
    Unless otherwise specified, S-Flex Endurance couplings are supplied with EPDM flexible sleeves. EPDM has good resistance to commonly used chemicals and is generally not affected by dirt or moisture. Color is black.