
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
- S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
- The S Type coupling consists of two flanges and one sleeve.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A 6S-FLNG-20MMH7-6X2.8MMKW |
Coupling Size |
N/A 6S |
Type |
N/A Coupling Flange |
Material |
N/A Cast Iron |
Color |
N/A Gray |
Bore Type |
N/A Finished Bore |
Coupling Type |
N/A S-Flex |
Weight |
N/A 2.50 lb |
Dimensional Data
Bore Size |
N/A 20.00 mm |
Thread (Dimension T) |
N/A 5/16-18 |
Keyway Size (W x D) |
N/A 8 X 3.3 mm |
Outside Diameter |
N/A 4.000 in101.60 mm |
Max. Bore (Dimension ID) |
N/A 1.438 in |
Dimension FL |
N/A 0.780 in19.81 mm |
Dimension HD |
N/A 2.500 in63.50 mm |
Dimension L |
N/A 1.640 in41.66 mm |
Dimension P |
N/A 0.530 in13.46 mm |
Dimension SL |
N/A 0.290 in7.37 mm |
Cubic inches |
N/A 26.24000 in³ |