
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Model TF flanges are made from the same high-strength cast iron as the S flanges, but are designed to accommodate the international standard Taper Lock bushing for easy installation and removal
- TF Type flanges allow for mounting the bushing on the front (hub) side of the flange
- TF flanges are available in sizes 6 through 16 and can be used with JE, JN, JES, JNS, E, N, H, and HS sleeve types.
Unit of Measure
Specifications
Description |
N/A 10TF-FLNG-TAPER STD UNC THREAD |
Coupling Size |
N/A 10TF |
Type |
N/A Coupling Flange |
Material |
N/A Cast Iron |
Weight |
N/A 17.00 lb |
Color |
N/A Gray |
Bore Type |
N/A Bored to Accept 1615/1610 Taper Lock Bushing |
Mount Type |
N/A Front |
Bushing Required |
N/A 2517 |
Coupling Type |
N/A S-Flex |
UNC Flange UPC Number |
N/A 62281 |
Dimensional Data
Keyway Size (W x D) |
N/A No Keyway |
Hub Diameter |
N/A 4.750 in120.65 mm |
Dimension L |
N/A 2.690 in68.33 mm |
Outside Diameter |
N/A 7.500 in190.50 mm |
Overall Length |
N/A 7 in177.80 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.500 in64.00 mm |
Dimension FL |
N/A 1.220 in30.99 mm |
Dimension G |
N/A 1.630 in41.40 mm |
Dimension P |
N/A 1.470 in37.34 mm |
Dimension R |
N/A 2.000 in50.80 mm |
Bushing Screw Size |
N/A 1/2-13 |
Cubic inches |
N/A 151.31250 in³ |
Performance Data
Nominal Torque (with EPDM Sleeve) |
N/A 2875 in·lb |
Max. Speed |
N/A 3600.00 rpm |
Torsional Stiffness |
N/A 10980.00 in·lb/rad |
Rated HP at 100 rpm for 1.0 Service Factor |
N/A 4.60 hp |
Rated HP at 1,200 rpm |
N/A 55.00 hp |
Rated HP at 1,800 rpm |
N/A 82.00 hp |
Rated HP at 3,600 rpm |
N/A 164.00 hp |
Notes
Notes |
N/A
|