
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- TR flanges are similar to the TF style, but allow for the Taper Lock Bushing to be mounted and removed from the reverse or serration side of the flange
- The limited torque ratings of the Taper Lock Bushings allow TR flanges to only be used with EPDM or Neoprene sleeves
- Different bushing sizes are used, so they have different maximum bores than the TF flanges
- Sizes 6 through 16 are available
Unit of Measure
Specifications
Description |
N/A 13TR-FLNG-TAPER STD UNC THREAD |
Coupling Size |
N/A 13TR |
Type |
N/A Coupling Flange |
Material |
N/A Cast Iron |
Weight |
N/A 17.00 lb |
Color |
N/A Gray |
Bore Type |
N/A Bored to Accept 3030 Taper Lock bushing |
Mount Type |
N/A Rear |
Bushing Required |
N/A 3030 |
Coupling Type |
N/A S-Flex |
UNC Flange UPC Number |
N/A 62294 |
Dimensional Data
Keyway Size (W x D) |
N/A No Keyway |
Hub Diameter |
N/A 6.750 in171.45 mm |
Dimension L |
N/A 4.380 in111.25 mm |
Outside Diameter |
N/A 11.750 in298.45 mm |
Overall Length |
N/A 9.250 in234.95 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 3.000 in76.00 mm |
Dimension FL |
N/A 1.970 in50.04 mm |
Dimension G |
N/A 2.690 in68.33 mm |
Dimension P |
N/A 1.310 in33.27 mm |
Dimension R |
N/A 3.060 in77.72 mm |
Bushing Screw Size |
N/A 5/8-11 |
Cubic inches |
N/A 604.71375 in³ |
Performance Data
Nominal Torque (with EPDM Sleeve) |
N/A 11350 in·lb |
Max. Speed |
N/A 2400.00 rpm |
Torsional Stiffness |
N/A 43350.00 in·lb/rad |
Rated HP at 100 rpm |
N/A 18.00 hp |
Rated HP at 1,200 rpm |
N/A 216.00 hp |
Rated HP at 1,800 rpm |
N/A 324.00 hp |
Notes
Notes |
N/A
|