Designed for the heavy duty needs of underground mining equipment, this multi-disc torque limiting coupling disperses torsional spikes that occur along the drivetrain. After absorbing shockload energy, the coupling can accept another spike. No pins or resets required!
Unit of Measure

Specifications

Max Torque

N/A 3312 lb·ft

Max Speed

N/A 2000 rpm

Inertia-No Coupling

N/A 6.32 lb·ft²

Inertia-Coupling Only

N/A 0.785 lb·ft²

Weight

N/A 74 lb

Outside Diameter

N/A 10 in

Overall Length

N/A 6 in