
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The maximum bore is supplied with a standard ANSI/AGMA 9002-B04 or ISO 286-2 keyway.
- Taper Lock Bushing mounting screws can be either inch (UNC) or metric (BSW) and care should be taken to select the proper hub part number.
- Taper Lock Busings are a product of Baldor Dodge and are not included with Lovejoy coupling hubs.
- Maximum bores size and torque capacities are per Dodge specifications and Lovejoy is not responsible for the accuracy of any of the values listed relative to bore size and torque capacity.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Specifications
Description |
N/A 1030-HUB-1108TL-FRNT MT STD UNC |
Type |
N/A Grid Coupling |
Hub Material |
N/A 1045 Steel |
Style |
N/A Bored for Taper Lock Bushing |
Color |
N/A Gray/Metallic |
Bore Type |
N/A Bored for Taper Lock Bushing |
Bushing Series |
N/A 1108 |
Weight |
N/A 1.35 lb |
Dimensional Data
Lovejoy® Grid Coupling Size |
N/A 1030 |
Set Screw Style Coupling Size (Dimension T) |
N/A Taper-Lock 1108 UNC |
Height |
N/A 1.940 in |
Width |
N/A 1.940 in |
Length thru Bore |
N/A 1.625 in41.30 mm |
Dimension HD |
N/A 1.940 in49.28 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.500 in12.70 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.375 in34.93 mm |
Max. Bore Bushing |
N/A 1.125 in28.58 mm |
Max. Parallel Misalignment at Installation (Dimension P) |
N/A 0.0060 in |
Max. Parallel Misalignment during Operation (Dimension P) |
N/A 0.012 in |
Distance between Shaft Ends (Dimension G) - Normal Gap |
N/A 0.118 in3.00 mm |
Taper-Lock Bushing |
N/A 1108 |
Thread |
N/A UNC |
Cubic inches |
N/A 6.11585 in³ |
Performance Data
Bushing Max. Torque |
N/A 1300.00 in·lb |
Coupling Rated Torque |
N/A 1320.00 in·lb |
Max. Angular Misalignment at Installation (X-Y) |
N/A 0.003 in |
Max. Angular Misalignment during Operation (X-Y) |
N/A 0.011 in |
Coupling Part Numbers
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number |
N/A 1030T10 |
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number |
N/A GF2030H |
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number |
N/A 1030T10 |
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number |
N/A 1030H |
Falk™ Steelflex® Vertical Cover Style Coupling Part Number |
N/A 1030T20 |
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number |
N/A GF2030V |
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number |
N/A 1030T20 |
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number |
N/A 1030V |