
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
-
Lovejoy is pleased to be able to provide quality grid couplings covering a
large number of industry standard sizes and lengths. The Lovejoy grid style
coupling has proven itself in performance and popularity over a wide range
of applications.
Lovejoy’s grid style coupling design has demonstrated its ability to dampen vibration by as much as 30% and can cushion shock loads that could cause damage to both the driving and driven equipment. The tapered grid spring design absorbs impact energy by spreading the energy out over the full length of the grid spring thus reducing the magnitude of the torque spikes.
The Lovejoy design uses a curved hub tooth profile which creates a progressive contact with the flexible grid spring as the application torque increases. This feature provides a more effective and efficient transmission of power in properly aligned couplings.
Lovejoy’s versatile design of industry standard hubs and grid springs for both horizontal and vertical cover styles allow Lovejoy couplings to be interchangeable with other industry standard grid couplings and components.
Proper grid coupling installation and maintenance can add to a longer coupling life. Grid spring replacement is simple and can be performed at a fraction of the cost and time of a complete coupling.
-
The Lovejoy Grid coupling is an ideal coupling for
applications where excellent performance is desired and
additional requirements for vibration dampening may
exist. The Horizontal Split Cover design is recommended
in applications where there may be some constraints
on the diameter of the coupling. The vertical design is
recommended for applications where higher speed is one of
the requirements.
- Designed for ease of maintenance and grid spring replacement
- High tensile grid springs ensure superior coupling performance and longer coupling life
- Split covers allow for easy access to grid springs
- Interchangeable with industry standard grid couplings
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A 1030-HUB-SOLID |
Type |
N/A Grid Coupling |
Hub Material |
N/A 1045 Steel |
Style |
N/A Unbored |
Color |
N/A Gray/Metallic |
Bore Type |
N/A Solid |
Weight |
N/A 1.95 lb |
Weight - Solid |
N/A 5.70 lb |
Dimensional Data
Set Screw Style Coupling Size (Dimension T) |
N/A 8-32 |
Set Screw Style Coupling Location Size (Dimension SL) |
N/A 0.310 in7.87 mm |
Length thru Bore |
N/A 1.880 in47.75 mm |
Overall Length |
N/A 3.880 in98.50 mm |
Outside Diameter (Horiontal Style Cover) |
N/A 4.330 in110.00 mm |
Outside Diameter (Vertical Style Cover) |
N/A 4.750 in120.70 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.500 in12 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.375 in35.00 mm |
Dimension FD |
N/A 2.880 in73.00 mm |
Dimension FL |
N/A 0.380 in9.65 mm |
Dimension HD |
N/A 1.940 in49.20 mm |
Dimension G1 |
N/A 0.118 in3.00 mm |
Dimension L (Horizontal Style Cover) |
N/A 2.690 in68.33 mm |
Dimension L (Vertical Style Cover) |
N/A 1.000 in25.40 mm |
Dimension R |
N/A 1.880 in47.75 mm |
Dimension SL |
N/A .31 in7.87 mm |
Distance between Shaft Ends (Dimension G) - Normal Gap |
N/A 0.118 in3.00 mm |
Cubic inches |
N/A 7.07557 in³ |
Performance Data
Nominal Torque |
N/A 1320.00 in·lb |
Max. Speed (Horizontal Style Cover) |
N/A 4500.00 rpm |
Max. Speed (Vertical Style Cover) |
N/A 6000.00 rpm |
Max. Parallel Misalignment at Installation (Dimension P) |
N/A 0.0060 in |
Max. Parallel Misalignment during Operation (Dimension P) |
N/A 0.012 in |
Max. Angular Misalignment at Installation (X-Y) |
N/A 0.003 in |
Max. Angular Misalignment during Operation (X-Y) |
N/A 0.011 in |
Moment of Inertia (Horizontal Style Cover) WR |
N/A 7.6100 in·lb |
Moment of Inertia (Vertical Style Cover) WR |
N/A 7.9900 in·lb |
Coupling Part Numbers
Lovejoy® Grid Coupling Size |
N/A 1030 |
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number |
N/A 1030T10 |
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number |
N/A GF2030H |
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number |
N/A 1030T10 |
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number |
N/A 1030H |
Falk™ Steelflex® Vertical Cover Style Coupling Part Number |
N/A 1030T20 |
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number |
N/A GF2030V |
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number |
N/A 1030T20 |
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number |
N/A 1030V |
Features
Features |
N/A
|