
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Specifications
Description |
N/A SS110-HUB-20MMH7-6X2.8MMKW |
Coupling Type |
N/A Jaw |
Material |
N/A Stainless Steel |
Color |
N/A Metallic |
Bore Type |
N/A Finished Bore |
Weight |
N/A 3.50 lb |
Dimensional Data
Bore Size |
N/A 20.00 mm |
Coupling Size |
N/A SS110 |
Keyway Size (W x D) |
N/A 6 x 2.8 mm |
Length thru Bore |
N/A 1.68 in42.67 mm |
Outside Diameter |
N/A 3.32 in84.3 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.630 in16.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.378 in35.00 mm |
Hub Length |
N/A 2.56 in65.00 mm |
Dimension G |
N/A 0.88 in22.35 mm |
Cubic inches |
N/A 28.21734 in³ |