
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Measurement and Control Systems
The GS Series spider features a straight center of the spider tooth, providing higher stiffness due to coupling prestress. The crowning of the ends of the spider legs allows for misalignment, while the curved jaws and solid spider center provide high-speed capability.The jaws of the hubs and the spider legs are chamfered to provide easy assembly. The GS Series coupling design also allows the blind assembly in tight spaces. Raised spider dots on the legs of the spider ensure proper spacing of hubs and spider.
Proper installation of the coupling can provide isolation of electrical currents. Check the CL dimension listed on this page to ensure the proper spacing between spiders and hubs.
The GS Series coupling has spiders available in four different shore hardnesses. Each spider offers benefits for different vibratory, environmental, and torque transmission requirements.
- The torsional stiffness of the GS Series coupling provides zero backlashes needed for the accuracy for measurement and control systems. The low torques of these applications give the GS Series the ability to provide zero backlashes due to the elastomeric pre-stress.
- The GS Series provides a zero backlash, flexible connection for servo and positioning drives. An added benefit of the GS Series is its damping capabilities.
For applications that have vibrations at critical speeds, the GS Series coupling can provide a zero backlash solution for vibration problems.
- The GS Series coupling is used in main spindle drives for machine tools. Torque spikes and cyclical loading are handled by the GS Series by damping or by shifting the vibratory frequency range to a non-critical speed range.
The GS Series spider features a straight center of the spider tooth, providing higher stiffness due to coupling prestress. The crowning of the ends of the spider legs allows for misalignment, while the curved jaws and solid spider center provide high-speed capability.The jaws of the hubs and the spider legs are chamfered to provide easy assembly. The GS Series coupling design also allows the blind assembly in tight spaces. Raised spider dots on the legs of the spider ensure proper spacing of hubs and spider.
Proper installation of the coupling can provide isolation of electrical currents. Check the CL dimension listed on this page to ensure the proper spacing between spiders and hubs.
The GS Series coupling has spiders available in four different shore hardnesses. Each spider offers benefits for different vibratory, environmental, and torque transmission requirements.
Unit of Measure
Specifications
| Dimensional Data
| Dimensional Data of Related Coupling
| Performance Data
| Performance Data of Related Coupling
| Elastomer Characteristic
| Misalignment Information
| Typical Applications
| Features
Specifications
Description |
N/A GS38-SPIDER-64D GREEN-HYTREL |
Type |
N/A Jaw |
Spider Type |
N/A 64 Shore D |
Material |
N/A Urethane |
Style |
N/A Solid Center Type |
Color |
N/A Green |
Weight |
N/A 0.10 lb |
Stock Sizes |
N/A 14 - 55 |
Dimensional Data
Spider Size |
N/A 38 |
Spider Outside Diameter (Dimension A) |
N/A 3.150 in |
Spider Thickness (Dimension W) |
N/A 0.710 in18.03 mm |
Cubic inches |
N/A 7.04498 in³ |
Dimensional Data of Related Coupling
Set Screw Size |
N/A 5/16-18 |
Set Screw Style Coupling Location Size (Dimension SL) |
N/A 0.590 in14.99 mm |
Length thru Bore |
N/A 1.770 in44.96 mm |
Dimension HD |
N/A 3.150 in80.00 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A Solid |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.75 in44 mm |
Dimension CL |
N/A 0.120 in3.05 mm |
Clamping Bolt Style Coupling Bolt Location Size (Dimension SL1) |
N/A 0.790 in |
Dimension TH |
N/A 0.160 in4.06 mm |
Clamping Bolt Style Coupling Bolt Size |
N/A M8 |
Performance Data
Temperature |
N/A -20 to 230 ºF |
Max. Temperature Range |
N/A -30 to 248 ºF |
Nominal Torque |
N/A 3584.00 in·lb |
Max. Torque |
N/A 7168.00 in·lb |
Max. Speed for Clamping Style Hub |
N/A 4750 rpm |
Max. Speed for Set Screw Style Hub |
N/A 5950.00 rpm |
Performance Data of Related Coupling
Max. Speed for Locking Device Style Hub |
N/A 9550.00 rpm |
Axial Misalignment |
N/A +0.070 -0.027 in |
Angular Misalignment |
N/A 0.80 º |
Radial Misalignment |
N/A 0.003 in |
Dynamic Torsional Stiffness |
N/A 279837.00 in·lb/rad |
Static Torsional Stiffness |
N/A 93279.00 in·lb/rad |
Radial Stiffness |
N/A 36999.0000 in·lb |
Elastomer Characteristic
Elastomer Characteristic |
N/A
|
Misalignment Information
Misalignment Information |
N/A
|