
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Specifications
Description |
N/A L110-HUB-11T-16/32DP-LLOC |
Coupling Type |
N/A Jaw |
Material |
N/A Sintered Iron |
Color |
N/A Metallic |
Weight |
N/A 2.90 lb |
Weight (Complete Coupling w/ Min. Bores) |
N/A 5.30 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 6.60 lb |
Dimensional Data
Coupling Size |
N/A L110 |
Dimension T |
N/A 3/8-16 |
Length thru Bore |
N/A 1.68 in42.67 mm |
Outside Diameter |
N/A 3.32 in84.33 mm |
Overall Length |
N/A 4.220 in107.19 mm |
Spline Size |
N/A 11T 16/32 DP |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.625 in16.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.625 in41 mm |
Hub Length |
N/A 2.56 in65.02 mm |
Dimension G |
N/A 0.88 in22.35 mm |
Dimension SL |
N/A 0.750 in19.05 mm |
Cubic inches |
N/A 28.21734 in³ |