
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A L035-HUB-1/8-NKW |
Hub Style |
N/A 1 |
Coupling Type |
N/A Jaw |
Material |
N/A Sintered Iron |
Color |
N/A Metallic |
# of Jaws |
N/A 2 |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 0.02 lb |
Weight (Complete Coupling w/ Min. Bores) |
N/A 0.10 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 0.10 lb |
Dimensional Data
Bore Size |
N/A 1/8 in |
Coupling Size |
N/A L035 |
Keyway Size (W x D) |
N/A No Keyway |
Length thru Bore |
N/A 0.270 in6.86 mm |
Overall Length |
N/A 0.810 in20.57 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.125 in3.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 0.375 in9 mm |
Hub Length |
N/A 0.550 in13.97 mm |
Dimension G |
N/A 0.280 in7.11 mm |
Outside Diameter |
N/A 0.63 in16.00 mm |
Dimension SL |
N/A 0.130 in3.30 mm |
Dimension T |
N/A #6-32 |
Cubic inches |
N/A 0.21830 in³ |
Performance Data
Nominal Torque |
N/A 3.50 in·lb |
Max. Speed |
N/A 31000.00 rpm |
Rated HP at 100 rpm |
N/A .006 hp |
Rated HP at 1,200 rpm |
N/A 0.07 hp |
Rated HP at 1,800 rpm |
N/A 0.10 hp |
Rated HP at 3,600 rpm |
N/A 0.22 hp |
Spider Performance
Spider Performance |
N/A
|